IESNA:LM-63-2002
[TEST]P939890
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10539
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
961.4 955.3 942.7 931.8 929 930.1 933.4 939.5 944.9 946.6
947.1 955.3 972.3 1000.3 1046.8 1112.6 1192.5 1288.9 1412.2 1559
1725.5 1929.3 2176.4 2457.4 2759.8 3084.6 3396.3 3541.5 3328.9 2572.4
1399.6 395 121.1 71.8 41.1 17 0
961.4 958.1 944.9 934 931.2 931.8 935.1 941.1 946 947.7
948.8 957.5 974 1003.5 1049 1115.3 1196.4 1293.3 1419.9 1566.7
1738.7 1948.5 2205.4 2480.4 2788.2 3121.3 3426.4 3557.9 3295.5 2514.9
1334.4 370.3 117.2 65.7 38.3 15.3 0
961.4 957 944.4 932.9 928 928.5 930.1 933.4 935.6 937.8
941.1 950.4 967.9 995.9 1041.9 1102.7 1180.5 1272.5 1391.4 1536.5
1717.9 1944.6 2210.9 2506.7 2813.4 3138.8 3446.1 3606.1 3411.6 2716.5
1612.7 594.9 158.9 78.9 46.6 18.1 0
961.4 954.8 942.7 930.1 923.6 921.9 923 923.6 923.6 927.4
932.9 943.3 960.8 988.2 1027.7 1085.7 1163 1257.2 1376 1520.7
1716.8 1951.2 2250.3 2587.2 2932.3 3270.8 3586.9 3765.5 3666.9 3153.1
2164.9 1047.4 315.5 115 55.9 17.5 0
961.4 954.8 943.3 930.1 921.9 920.3 921.4 921.4 921.4 925.8
935.6 944.9 959.7 983.3 1018.9 1072.6 1150.4 1247.3 1366.7 1519
1720.1 1987.9 2333.6 2742.8 3163.5 3540.4 3844.4 4037.2 4060.2 3797.3
3028.2 1821.4 773.5 197.2 66.3 15.3 0
961.4 953.2 941.6 928.5 919.7 918.1 919.7 921.9 921.9 926.3
936.7 944.4 955.9 981.1 1018.9 1072.6 1148.2 1247.3 1368.9 1529.4
1739.2 2027.4 2414.1 2885.8 3364.5 3780.3 4084.9 4311.6 4450.8 4362
3780.8 2654.6 1271.4 399.3 84.9 19.7 0
961.4 954.8 942.7 929 920.3 918.1 919.2 921.4 921.4 925.8
935.6 946 960.8 984.9 1022.2 1077 1153.6 1250.1 1370.6 1522.9
1723.9 1992.3 2339.6 2742.8 3159.1 3544.2 3861.9 4083.2 4112.8 3823.6
3097.7 1891.5 743.3 191.7 55.3 14.8 0
961.4 955.9 944.4 930.7 921.9 919.7 921.4 923 924.7 929
936.2 947.7 966.3 994.2 1034.2 1089.6 1167.9 1263.2 1382.1 1531.1
1728.3 1977 2277.7 2605.8 2941.6 3280.7 3602.3 3782.5 3659.2 3177.7
2226.8 1070.4 319.4 120 57 17.5 0
961.4 957.5 945.5 932.3 925.2 924.1 926.3 930.7 934.5 938.4
943.3 953.2 972.3 1002.5 1047.4 1109.3 1186.5 1280.2 1397.4 1539.3
1719 1941.9 2203.2 2488.6 2786.6 3108.7 3425.3 3584.7 3417.1 2841.9
1795.7 705.6 202.1 96.4 51.5 20.8 0
961.4 958.6 946 932.9 926.9 926.3 930.1 937.8 944.4 948.2
952.1 961.9 980 1010.7 1057.8 1124.1 1205.1 1303.2 1423.7 1569.4
1738.1 1947.9 2189.5 2460.7 2748.8 3068.2 3372.2 3491.6 3265.9 2535.2
1389.2 418.5 127.6 64.6 34.5 13.7 0
961.4 958.1 946 932.9 926.9 926.9 930.7 937.8 944.9 948.2
951.5 959.7 978.4 1007.4 1053.9 1118.6 1199.1 1301.5 1422.6 1560.6
1726.6 1927.7 2168.1 2440.9 2715.9 3035.3 3345.9 3492.7 3302.1 2611.3
1479.6 465.1 134.8 70.1 36.2 12.6 0
